??
CAD Model seçimi
YE52NK-BB
HELP_VARIABLE
Part No.
YE52NK-BB
Material
Size
63 mm
External thread
2 1/2''
Width across flat
80 mm
D
90 mm
Height max.
144.5 mm
Thread length
40.0 mm
Diameter A1
46-65.3 mm
Diameter A2
39.9-56.3 mm
Reinforcing clamp ring 1
0-1.0 mm
Reinforcing clamp ring 2
1.5-2.5 mm
Reinforcing clamp ring 3 (Optional)
1.0-2.0 mm
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Boyut
The preview does not represent the part configuration anymore.You have to generate a new preview.