{sealcon/kabelverschraubungen/kabelver_f_hazardous_areas/exios/exios_barrier/npt/exios_barrier_npt_asmtab.prj},{NB=YP29LK-BB(1)},{TYPE=NPT 1 1/4\" (28-41)},{BN1=1.606.5400.70},{BN2=1.606.5403.70},{MAT=1},{MATX=Messing blank, Messing vernickelt},{GR=40},{PN1=29LK},{AG=NPT 1 1/4''},{NDM=42.1640},{KDM=38.952},{SW=55},{D=64},{H=107.0},{H1=94.400},{GL=26.0},{A1=28-41},{A1X=28.0},{A1Y=41.0},{A2=33.2},{A2X=33.2},{A2Y=33.20},{A3=27.6},{MNK=70},{AK1=0-0.7},{AK1X=0},{AK1Y=0.7},{AK2=1.3-2.0},{AK2X=1.3},{AK2Y=2.00},{VERS=6},{VERS1=400},{A=45.200},{B=133.000},{C=92.200},{PPATH=exios_barrier_npt_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
YP29LK-BB
HELP_VARIABLE
Part No.
YP29LK-BB
Material
Brass
Nickel-plated brass
Brass
Nickel-plated brass
Size
40
mm
External thread
NPT 1 1/4''
Width across flat
55
mm
D
64
mm
Height max.
107.0
mm
Thread length
26.0
mm
Diameter A1
28-41
mm
Diameter A2
33.2
mm
Diameter A3
27.6
mm
Max. No. cores
70
Reinforcing clamp ring 1
0-0.7
mm
Reinforcing clamp ring 2
1.3-2.0
mm
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.