??
Seleção de modelos em CAD
YP20MK-BB
HELP_VARIABLE
Part No.
YP20MK-BB
Material
Size
20-1 mm
External thread
M 20 x 1.5
Width across flat
22 mm
D
27 mm
Height max.
69.5 mm
Thread length
16 mm
Diameter A1
6-12 mm
Diameter A2
8.2 mm
Diameter A3
7.9 mm
Max. No. cores
8
Reinforcing clamp ring 1
0-0.7 mm
Reinforcing clamp ring 2
0.7-1.25 mm
Embedded Preview + Generation
Visualização
Baixar CAD
3D
Dimensão
The preview does not represent the part configuration anymore.You have to generate a new preview.