??
CAD model selection
CF20MR-BR
HELP_VARIABLE
Part No.
CF20MR-BR
Thread
M 20 x 1.5
D1
5-9 mm
GL
6.0 mm
H
88 mm
D
12.3 mm
SW
22 mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.